See datasheet for actual packaging/pinout drawings

Package | PIN:

DAP | 38

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 4.61
10 - 24 $ 4.14
25 - 99 $ 3.87
100 - 249 $ 3.47
250 - 499 $ 3.24
500 - 749 $ 2.82
750 - 999 $ 2.44
1000 - 9999 $ 2.39
  View datasheet for TPS43350QDAPRQ1 View product folder for TPS43350QDAPRQ1

Adjust your quantity during checkout

TPS43350QDAPRQ1-40V Dual Synchronous Buck Controller

The TPS43350-Q1 and TPS43351-Q1 include two current-mode synchronous buck controllers designed for the harsh environment in automotive applications. The devices are ideal for use in a multi-rail system with low quiescent requirements, as they automatically operate in low-power mode (consuming typically 30 µA) at light loads. The devices offer protection features such as thermal, soft-start, and overcurrent protection. During short-circuit conditions of the regulator output, activation of the current-foldback feature can limit the current through the MOSFETs for control of power dissipation. The two independent soft-start inputs allow ramp-up of the output voltage independently during start-up.

The programmable range of the switching frequency is from 150 kHz to 600 kHz, as is the frequency of an external clock to which the devices can synchronize. Additionally, the TPS43351-Q1 offers frequency-hopping spread-spectrum operation.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00