TPS4H160EVM TPS4H160-Q1 Quad Channels Smart High-Side Power Switch Reference Design angled board image

TPS4H160EVM

TPS4H160-Q1 Quad Channels Smart High-Side Power Switch Reference Design

Pricing

Qty Price
+

Features for the TPS4H160EVM

 

  • High accurate Current Sense
  • Programmable current limit with external resistor
  • Tested according to AECQ100-12

 

Description for the TPS4H160EVM

Texas Instruments TPS4H160-Q1 evaluation module contains a TPS4H160-Q1 integrated circuit (IC), supporting quad channel high side switch application. The purpose of this EVM is to facilitate evaluation of the TPS4H160-Q1 for resistive, capacitive, inductive load.
The TPS4H160-Q1 family is a fully protected quad channels high side power switch, with integrated NMOS power FET and charge pump. 
Full diagnostics and high accuracy current sense features enable intelligent control of the load. External programmable current limit improves the whole system’s reliability by limit the inrush or overload current.
Texas Instruments TPS4H160-Q1 evaluation module contains a TPS4H160-Q1 integrated circuit (IC), supporting quad channel high side switch application. The purpose of this EVM is to facilitate evaluation of the TPS4H160-Q1 for resistive, capacitive, inductive load.

The TPS4H160-Q1 family is a fully protected quad channels high side power switch, with integrated NMOS power FET and charge pump. Full diagnostics and high accuracy current sense features enable intelligent control of the load. External programmable current limit improves the whole system’s reliability by limit the inrush or overload current.

Pricing

Qty Price
+