See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $999.00
 

Adjust your quantity during checkout

TPS50601ASPEVM-S-TPS50601A-SP Radiation Hardness Assured (RHA) Evaluation Module

The TPS50601A-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00