See datasheet for actual packaging/pinout drawings


PWM / Hysteretic Buck Controller with Wide Input Voltage Range

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS5103EVM-136

The TPS5103EVM-136 kit allows the designer to easily evaluate the TPS5103 hysteretic/voltage mode synchronous buck controller IC. The module requires an input voltage from 5 V to 25 V and is configured to deliver 1.8 V up to 4 A. The multipurpose TPS5103 can operate in the hysteretic mode or the PWM/Skip mode allowing either a fast transient response time or high efficiency under lighter load conditions.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00