See datasheet for actual packaging/pinout drawings


Package | PIN:

RHB | 32


I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)


Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power

TI Store Price:

1 - 9 $ 5.69
10 - 24 $ 5.13
25 - 99 $ 4.72
100 - 249 $ 4.23
250 - 499 $ 3.90
500 - 749 $ 3.44
750 - 999 $ 3.04
1000 - 9999 $ 2.64

Adjust your quantity during checkout

Texas Instruments TPS51120RHBT

The TPS51120 is a highly sophisticated dual, synchronous step-down controller. It is a full featured controller designed to run directly off a three- or four-cell Li-ion battery and provide high-power and 5-V and/or 3.3-V standby regulation for all the downstream circuitry in a notebook computer system. High-current, 100-mA, 5-V or 3.3-V on-board linear regulators have glitch-free switch over function to SMPS and can be kept alive independently during standby state. The pseudo-constant frequency adaptive on-time control scheme supports full range of current mode operation including simplified loop compensation, ceramic output capacitors as well as seamless transition to reduced frequency operation at light-load condition. Optional D-CAP mode operation optimized for SP-CAP or POSCAP output capacitors allows further reduction of external compensation parts. Dynamic UVP supports VIN line sag without latch off by hitting 5-V UVP. No negative voltage appears at output voltage node during UVLO, UVP, and OCP, OTP or loss of VIN.

The TPS51120 32-pin QFN package is specified from –40°C to 85°C ambient temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00