See datasheet for actual packaging/pinout drawings


High Performance Synchronous Buck Evaluation Module Using TPS51125A

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS51125AEVM

TPS51125AEVM evaluation module is a high efficiency, dual synchronous buck converter providing 5 V at 8 A and 3.3 V at 8 A from 8-V to 25-V input. The TPS51125A is a cost effective, dual-synchronous buck controller targeted for notebook system power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 270-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter’s efficiency. The TPS51125A supports high-efficiency, fast transient response and provides a combined power-good signal. Out-of-Audio™ mode light-load operation enables low acoustic noise at much higher efficiency than conventional forced PWM operation. Adaptive on-time D-CAP™ control provides convenient and efficient operation. The part operates with supply input voltages ranging from 5.5 V to 28 V and supports output voltages from 2 V to 5.5 V.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00