See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $41.85

TPS51163EVM-12 Vin, 1.2 Vout, 10A Synchronous Controller Evaluation Module

The TPS51163EVM evaluation module is designed to use a regulated 12-V (8-V to 14-V) bus to produce a high current, regulated 1.2-V output at up to 10 A of the load current. The TPS51163EVM is designed to demonstrate the TPS51163 in a typical low-voltage application while providing a number of test points to evaluate the performance of the TPS51163.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00