See datasheet for actual packaging/pinout drawings

Package | PIN:

DRC | 10

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.69
10 - 24 $ 0.62
25 - 99 $ 0.57
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.39
750 - 999 $ 0.32
1000 - 9999 $ 0.29
  View datasheet for TPS51200DRCR View product folder for TPS51200DRCR

Adjust your quantity during checkout

TPS51200DRCR-3A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

The TPS51200 device is a sink and source double data rate (DDR) termination regulator specifically designed for low input voltage, low-cost, low-noise systems where space is a key consideration.

The TPS51200 maintains a fast transient response and requires a minimum output capacitance of only 20 µF. The TPS51200 supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, DDR3L, Low-Power DDR3 and DDR4 VTT bus termination.

In addition, the TPS51200 provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The is available in the thermally efficient 10-pin VSON thermal pad package, and is rated both Green and Pb-free. It is specified from –40°C to +85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00