See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DRC | 10

Temp:

M (-55 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS51200MDRCTEP


Sink/Source DDR Termination Regulator

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.90
10 - 24 $ 9.84
25 - 99 $ 9.03
100 - 249 $ 8.10
250 - 499 $ 7.48
500 - 749 $ 6.59
750 - 999 $ 5.83
1000 - 9999 $ 5.06

Adjust your quantity during checkout

Texas Instruments TPS51200MDRCTEP

The TPS51200-EP device is a sink and source double data rate (DDR) termination regulator specifically designed for low-input voltage, low-cost, low-noise systems where space is a key consideration.

The TPS51200-EP maintains a fast transient response and only requires a minimum output capacitance of 20 µF. The TPS51200-EP supports a remote sensing function and all power requirements for DDR, DDR2, DDR3, Low-Power DDR3, and DDR4 VTT bus termination.

In addition, the TPS51200-EP provides an open-drain PGOOD signal to monitor the output regulation and an EN signal that can be used to discharge VTT during S3 (suspend to RAM) for DDR applications.

The TPS51200-EP is available in the thermally efficient 10-pin VSON thermal pad package, and is rated both Green and Pb-free. It is specified from –55°C to +125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00