See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS51218EVM-496-20A, 20 Vin, 1.2 Vout Synchronous Buck Converter Evaluation Module

The TPS51218EVM evaluation module (EVM) is used to evaluate the TPS51218, a small-size, single buck controller with adaptive on-time D-CAP™ mode, providing a fixed 1.2-V output at up to 20 A from a 12-V input bus.The TPS51218EVM is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to 20 A of load current. The TPS51218EVM is designed to demonstrate the TPS51218 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS51218.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00