See datasheet for actual packaging/pinout drawings


TPS51219EVM-630-TPS51219 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS51219EVM-630

The TPS51219EVM-630 evaluation module (EVM) helps designers evaluate the performance of the TPS51219 step-down controller. The EVM is designed to use a regulated voltage ranging 8V to 20V to produce 1.05V output at up to 20A of load current. The EVM demonstrates the TPS51219 in a typical low voltage application with D-CAP2™ mode operation. The EVM also provides a number of test points to evaluate the performance of the TPS51219.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00