See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUK | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS51225CRUKR


Dual Synchronous Step-Down Controller with 5-V and 3.3-V LDOs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 2.45
10 - 24 $ 2.20
25 - 99 $ 2.07
100 - 249 $ 1.80
250 - 499 $ 1.68
500 - 749 $ 1.45
750 - 999 $ 1.24
1000 - 9999 $ 1.05

Adjust your quantity during checkout

Texas Instruments TPS51225CRUKR

The TPS51225/B/C is a cost-effective, dual-synchronous buck controller targeted for notebook system-power supply solutions. It provides 5-V and 3.3-V LDOs and requires few external components. The 260-kHz VCLK output can be used to drive an external charge pump, generating gate drive voltage for the load switches without reducing the main converter efficiency. The TPS51225/B/C supports high efficiency, fast transient response and provides a combined power-good signal. Adaptive on-time, D-CAP™ control provides convenient and efficient operation. The device operates with supply input voltage ranging from 5.5 V to 24 V and supports output voltages of 5.0 V and 3.3 V. The TPS51225/B/C is available in a 20-pin, 3 mm × 3 mm, QFN package and is specified from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00