Features for the TPS51225EVM-133
- Input voltage: 8V-20V
- Vout1: 5V/0A-10A, Vout2: 3.3V/0A-10A
- D-CAP™ mode with fast transient response
- Auto-Skip mode operation
- OVP/UVP/OCP Protection
Description for the TPS51225EVM-133
The Texas Instruments TPS51225EVM-133 evaluation module (EVM) helps designers evaluate the performance of the TPS51225 Dual Synchronous Step-Down Controller. The EVM provides 5V and 3.3V outputs and LDOs for a notebook system power supply application. The EVM also provides a 260kHz VCLK output, which can be used to drive an external charge pump.