See datasheet for actual packaging/pinout drawings

TPS5124EVM


Dual Synchronous Buck Controller Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS5124EVM

The TPS5124 is a dual independent synchronous buck controller. Both controllers internal to the TPS5124 operate at 180° phase shift and the input ripple is partially cancelled and therefore the required input capacitance is reduced. Other features include separate soft-start circuit and standby control. See the TPS5124 data sheet (SLUS571) for detail.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00