See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PT | 48

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS5130PT


Triple Synchronous Buck Controller with LDO Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.38
10 - 24 $ 5.74
25 - 99 $ 5.36
100 - 249 $ 4.81
250 - 499 $ 4.49
500 - 749 $ 3.90
750 - 999 $ 3.38
1000 - 9999 $ 3.31

Adjust your quantity during checkout

Texas Instruments TPS5130PT

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low drop-out (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Since the input current ripple is minimized by operating 180 degree out of phase, it allows a smaller input capacitance resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light load conditions. Resistor-less current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current limit protection and overshoot protection to suppress output voltage hump at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00