See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PT | 48

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS5130QPTRQ1


Automotive 4.5V to 28V Triple Synchronous Buck & Single LDO Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.23
10 - 24 $ 5.60
25 - 99 $ 5.23
100 - 249 $ 4.69
250 - 499 $ 4.38
500 - 749 $ 3.81
750 - 999 $ 3.30
1000 - 9999 $ 3.23

Adjust your quantity during checkout

Texas Instruments TPS5130QPTRQ1

The TPS5130 is composed of three independent synchronous buck regulator controllers (SBRC) and one low dropout (LDO) regulator controller. On-chip high-side and low-side synchronous rectifier drivers are integrated to drive less expensive N-channel MOSFETs. The LDO controller can also drive an external N-channel MOSFET. Because the input current ripple is minimized by operating 180° out of phase, it allows a smaller input capacitance, resulting in reduced power supply cost. The SBRC of the TPS5130 automatically adjusts from PWM mode to SKIP mode to maintain high efficiency under light-load conditions. Resistorless current protection for the synchronous buck controller and the fixed high-side driver voltage simplifies the system design and reduces the external parts count. The LDO controller has a current-limit protection and overshoot protection to suppress output voltage spikes at load transient. To further extend battery life, the TPS5130 features dead-time control and very low quiescent current.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00