See datasheet for actual packaging/pinout drawings

Package | PIN:

RGB | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 6.32
10 - 24 $ 5.68
25 - 99 $ 5.31
100 - 249 $ 4.76
250 - 499 $ 4.44
500 - 749 $ 3.87
750 - 999 $ 3.35
1000 - 9999 $ 3.28
  View datasheet for TPS51317RGBT View product folder for TPS51317RGBT

Adjust your quantity during checkout

TPS51317RGBT-3.3V / 5V Input, 6A, D-CAP+ Mode Synchronous Step-Down Converter

The TPS51317 is a fully integrated synchronous buck regulator employing D-CAP+™ mode architechture. It is used for 3.3-V and 5-V step-down systems where space is a consideration, high-performance and optimized component count are required.

The TPS51317 features four switching frequency settings (up to 1.5 MHz), synchronous operation in SKIP, droop support, external tracking support, pre-bias startup, output soft discharge, integrated bootstrap switch, power good function, enable function and complete protection functions, and both output ceramic and SP/POS capacitor support. It supports supply and conversion voltages up to 6.0 V, and output voltages adjustable from 0.6 V to 2.0V.

The TPS51317 is available in the 3.5 mm × 4 mm 20-pin QFN package (Green RoHs compliant and Pb free) and is specified from -40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00