See datasheet for actual packaging/pinout drawings

Package | PIN:

RVE | 28

Temp:

S (-10 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TI Store Price:

Qty.Price
1 - 9 $ 5.99
10 - 24 $ 5.39
25 - 99 $ 5.04
100 - 249 $ 4.52
250 - 499 $ 4.22
500 - 749 $ 3.67
750 - 999 $ 3.18
1000 - 9999 $ 3.11
  View datasheet for TPS51367RVET View product folder for TPS51367RVET

Adjust your quantity during checkout

TPS51367RVET-22-V Input, 12-A Integrated FET Converter with Ultra-Low Quiescent

The TPS51367 is a high-voltage input, synchronous converter with integrated FET, based on DCAP-2 control topology, which enables fast transient response and supports both POSCAP and all MLCC output capacitors. TI proprietary FET technology combined with TI leading-edge package technology provides the highest density solution for single-output power rail such as VCCIO and VDDQ for DDR notebook memory, or any point-of-load (POL) in wide application.

The key feature of the TPS51367 is its ULQ™ Mode to enable low-bias current (100 µA in low power mode, enabled by LP#). This feature is extremely beneficial for long battery life in system standby mode.

The feature set includes switching frequency of 800 kHz. Programmable soft-start time with an external capacitor. auto skip, pre-bias startup, integrated bootstrap switch, power good, enable and a full suite of fault protection schemes, including OCL, UVP, OVP, 5-V UVLO and thermal shutdown.

It is packaged in 3.5 mm × 4.5 mm, 0.4-mm pitch, 28-pin QFN (RVE), and specified from –10°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00