See datasheet for actual packaging/pinout drawings


Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS51511EVM

The TPS51511EVM demonstrates a 15 A Switcher at 1.2 Vout and a LDO, 2 A at 1.2 Vout using the TPS51511 Switching Regulator.

The TPS51511 is a 350 kHz D-CAP-mode synchronous switcher with a 2 A, source-only low drop-out (LDO) regulator. It is specifically designed for low cost/low noise/low external-component count power systems for GPU applications. The integrated 'OD' switch in the buck controller supports dynamic output voltage change.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00