See datasheet for actual packaging/pinout drawings

Package | PIN:

RHB | 32

Temp:

S (-10 to 100)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 3.75
10 - 24 $ 3.38
25 - 99 $ 3.08
100 - 249 $ 2.78
250 - 499 $ 2.51
500 - 749 $ 2.12
750 - 999 $ 1.79
1000 - 9999 $ 1.50
  View datasheet for TPS51513RHBT View product folder for TPS51513RHBT

Adjust your quantity during checkout

TPS51513RHBT-3V to 28V Input Sync. Step Down Controller with D-CAP+™ Mode and Integrated Gate Drivers

The TPS51513 is a single-phase synchronous buck controller with integrated gate drivers. Advanced control features such as the D-CAP+ architecture and OSR™ overshoot reduction provide fast transient response, low output capacitance and high efficiency. The TPS51513 supports a wide range of IC VCORE applications with an integrated 3-bit DAC. It also provides a full complement of signal I/O including a sleep mode control (SLP), two power good signals (PGOOD and PG), and an analog current monitor (IMON). Logic inputs are compatible with either 1-V or 3.3-V logic levels. VCORE slew rates are controlled with one resistor. In addition, the TPS51513 includes high-current FET gate drivers with an integrated P/N junction diode to drive N-channel FETs with low switching loss. The TPS51513 is available in the 5 mm × 5 mm, 32-pin QFN package and operates between –10°C and 100°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00