See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RUK | 20

Temp:

S (-10 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS51518RUKT


Single Phase D-CAP and D-CAP2 Controller with 2-bit Flexible VID Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.54
10 - 24 $ 3.19
25 - 99 $ 2.97
100 - 249 $ 2.60
250 - 499 $ 2.44
500 - 749 $ 2.07
750 - 999 $ 1.75
1000 - 9999 $ 1.67

Adjust your quantity during checkout

Texas Instruments TPS51518RUKT

The TPS51518 is a single phase, D-CAP™/ D-CAP2™ synchronous buck controller with 2-bit VID inputs which can select up to four independent externally programmable output voltage levels where full external programmability in the voltage level, step setting and voltage transition slew rate is desired. It is used for GFX applications where multiple voltage levels are desired.

The TPS51518 supports all POS/SPCAP and/or all ceramic MLCC output capacitor options in applications where remote sense is a requirement. Tight DC load regulation is achieved through external programmable integrator capacitor.

The TPS51518 provides full protection suite, including OVP, OCL, 5-V UVLO and thermal shutdown. It supports the conversion voltage up to 28 V, and output voltages adjustable from 0.5 V to 2 V.

The TPS51518 is available in the 3 mm × 3 mm, QFN, 0.4-mm pitch package and is specified from –10°C to 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00