See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS51610EVM-593-Single-Phase, D-CAP+™ Synchronous Buck Controller for Intel™ Atom™ Processors

The TPS51610EVM-593 evaluation module (EVM) is a single-phase, D-CAP+™ synchronous, buck converter providing 7-bit VID with 0.3 V to 1.5-V output range at up to 5 A from a 12-V input bus. The EVM uses the TPS51610 synchronous buck controller with selectable 200/300/400/500-kHz switching frequency.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00