See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $99.00
 

Adjust your quantity during checkout

TPS51621EVM-602-Dual-Phase, D-CAP+™ Synchronous Buck Controller for Intel Core i3/i5/i7 Applications

The TPS51621EVM-602 evaluation module (EVM) is a dual-phase, D-CAP+™, step-down converter providing 7-bit VID with 0.3-V to 1.5-V output range at up to 40 A from a 12-V input bus. The EVM uses the TPS51621 step-down controller with selectable 200/300/400/500-kHz switching frequency.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00