See datasheet for actual packaging/pinout drawings

TPS51727EVM


Dual Phase Eco-Mode™ Step Down Converter for 40A+ Appllications using the TPS51727

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS51727EVM

The TPS51727EVM evaluation module (EVM) is a dual-phase, ECO-mode™synchronous buck converter providing a fixed 1.5-V or 4-bit VID with 0.875-V to 1.25-V output range at up to 40 A from a 12-V input bus. The EVM uses the TPS51727 synchronous buck controller with selectable 200/300/400/500 kHz. The TPS51727EVM is designed to use a regulated 12-V (8-V to 14-V) bus to produce a high-current, regulated 1.5 V or 4-bit digital-to-analog converter (DAC) with a 0.875-V to 1.25-V output range at up to 40A of the load current. The TPS51727EVM is designed to demonstrate the TPS51727 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS51727
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00