See datasheet for actual packaging/pinout drawings

Package | PIN:

RUK | 20

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 1.29
10 - 24 $ 1.17
25 - 99 $ 1.09
100 - 249 $ 0.95
250 - 499 $ 0.89
500 - 749 $ 0.76
750 - 999 $ 0.64
1000 - 9999 $ 0.61
  View datasheet for TPS51916RUKT View product folder for TPS51916RUKT

Adjust your quantity during checkout

TPS51916RUKT-DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller

The TPS51916 device provides a complete power supply for DDR2, DDR3, DDR3L, and DDR4 memory systems in the lowest total cost and minimum space. It integrates a synchronous buck regulator controller (VDDQ) with a 2-A sink and 2-A source tracking LDO (VTT) and buffered low noise reference (VTTREF).

The device employs D-CAP™ mode coupled with 300 kHz or 400 kHz frequencies for ease-of-use and fast transient response or D-CAP2™ mode coupled with higher 500 kHz or 670 kHz frequencies to support ceramic output capacitor without an external compensation circuit. The VTTREF tracks VDDQ/2 within excellent 0.8% accuracy. The VTT, which provides 2-A sink and 2-A source peak current capabilities, requires only 10-µF of ceramic capacitance. A dedicated LDO supply input is available.

The device also provides excellent power supply performance. It supports flexible power state control, placing VTT at high-Z in S3 and discharging VDDQ, VTT and VTTREF (soft-off) in S4 or S5 state. Programmable OCL with low-side MOSFET RDS(on) sensing, OVP, UVP, UVLO and thermal shutdown protections are also available.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00