See datasheet for actual packaging/pinout drawings


TPS53015 Evaluation Module

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS53015EVM-126

The Texas Instruments TPS53015EVM-126 evaluation module (EVM) helps designers evaluate the performance of the TPS53015 synchronous step-down controller with power good. The EVM is designed to use an 8V to 22V voltage rail to produce a regulated 1.05V output with up to 8A load current. The EVM demonstrates the TPS53015 in a typical point-of-load (POL) application. A number of test points are provided to evaluate the performance of the TPS53015.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00