See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS53114EVM-541-4A, 5V to 22V Input, 1.2Vout Converter Evaluation Module featuring TPS53114

The TPS53114EVM-541 evaluation module can demonstrate a wide-input-voltage (5 V–22 V) to 1.20-V, 4-A application in a stand-alone module. This module allows a customer to evaluate the performance of the TPS53114 controller in a typical synchronous, buck (step-down) application. Specifications, test procedure and setup, design files, and typical performance are included for reference.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00