Features for the TPS53119EVM-690
- 25-Adc steady state output current
- Support prebias output voltage start-up
- High efficiency and power density by using TI power block MOSFET
- J1 for selectable switching frequency setting
- Convenient test points for probing critical waveforms
- J6 for auto-skip and forced CCM selection
Description for the TPS53119EVM-690
The TPS53119EVM-690 evaluation module (EVM) uses the TPS53119. The TPS53119 is a small-size, single buck controller with adaptive on-time D-CAP™ mode control. It provides a fixed 1.1-V output at up to 25 A from a 12-V input bus.