See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGE | 24

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS53127RGET


4.5V-24V input Synchronous DCAP2 Mode Dual Step-Down Controller

TI Store Price:

 
 
Qty.Price
1 - 9 $ 3.90
10 - 24 $ 3.51
25 - 99 $ 3.27
100 - 249 $ 2.87
250 - 499 $ 2.69
500 - 749 $ 2.28
750 - 999 $ 1.93
1000 - 9999 $ 1.84

Adjust your quantity during checkout

Texas Instruments TPS53127RGET

The TPS53127 is a dual, adaptive on-time D-CAP2™ mode synchronous buck controller. The part enables system designers to cost effectively complete the suite of various end equipment’s power bus regulators with a low external component count and low standby consumption. The main control loop for the TPS53127 uses the D-CAP2 Mode topology which provides a very fast transient response with no external component.

The TPS53127 also has a proprietary circuit that enables the device to adapt not only low equivalent series resistance (ESR) output capacitors such as POSCAP/SP-CAP, but also ceramic capacitor. The part provides a convenient and efficient operation with conversion voltages from 4.5 V to 24 V and output voltage from 0.76 V to 5.5 V.

The TPS53127 is available in the 24 pin RGE/PW package, and is specified from –40°C to 85°C ambient temperature range.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00