See datasheet for actual packaging/pinout drawings

TPS53129EVM-621


Evaluation Module for TPS53129 Dual Synchronous Step-Down Controller

TI Store Price:

Unit price: $49.00

Adjust your quantity during checkout

Texas Instruments TPS53129EVM-621

The TPS53129EVM-621 is a fully assembled and tested circuit for evaulating the TPS53129 Dual Synchronous Step-Down Controller for Low Voltage Power Rails. The TPS53129EVM-621 converts an 8V to 22V input to 1.05V at 4A and 1.8V at 4A.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00