See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RGF | 40

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS53314RGFT


4.5V to 25V Input, 6-A Step-Down Converter with Integrated MOSFETs

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.95
10 - 24 $ 5.37
25 - 99 $ 4.93
100 - 249 $ 4.42
250 - 499 $ 4.08
500 - 749 $ 3.60
750 - 999 $ 3.18
1000 - 9999 $ 2.76

Adjust your quantity during checkout

Texas Instruments TPS53314RGFT

TPS53314 is a D-CAP™ mode, 6-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and small package power systems.

This device features single-rail input support, one 20-mΩ and one 7.5-mΩ integrated MOSFET, accurate 1%, 0.6 V Reference, and integrated boost switch. A sample of competitive features include: greater than 96% maximum efficiency, 3 V to 15 V wide input voltage range, very low external component count, D-CAP™ mode control for super fast transient, selectable auto-skip and PWM operation, internal soft-start control, adjustable frequency, and no need for compensation.

The conversion input voltage ranges from 3 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The TPS53314 is available in a 5 mm × 7 mm 40-pin, QFN package and is specified from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00