TPS53317AEVM-726 Evaluation Module for TPS53317A Synchronous Step-Down Converter for DDR VTT angled board image

TPS53317AEVM-726

Synchronous Step-Down Converter for DDR VTT Evaluation Module

Pricing

Qty Price
+

Features for the TPS53317AEVM-726

  • VIN: 1.1 V - 1.3 V
  • VOUT: 0.6 VDC / 6A
  • Integrated synchronous buck regulator employing D-CAP+ technology
  • Convenient test points for probing critical waveforms

Description for the TPS53317AEVM-726

The TPS53317AEVM-726 is designed to demonstrate the TPS53317A in a typical low voltage application, simulating a DDR4 enviroment, while providing a number of test points to evaluate the performance of TPS53317A. The TPS53317AEVM-726 is designed to use a 1.2-V voltage rail to produce a regulated 0.6-V output at up to 6-A load current.

Pricing

Qty Price
+