See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS53317EVM-750-Evaluation Module for TPS53317 Synchronous Step-Down Integrated FETs Converter

The TPS53317EVM-750 evaluation module (EVM) is a synchronous buck regulator featuring TPS53317. The TPS53317 is a fully integrated synchronous buck regulator employing D-CAP+™ technology. The TPS53317EVM-750 is designed to use a 1.5-V voltage rail to produce a regulated 0.75-V or use a 1.35-V voltage rail to produce a regulated 0.675-V output at up to 6-A load current. The EVM is designed to demonstrate the TPS53317 in a typical low voltage application while providing a number of test points to evaluate the performance of the TPS53317.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00