See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQP | 22

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TPS53319DQPR


1.5V to 22V Input (4.5V to 25V Bias), 14A Synchronous Step-Down Converter with Eco-Mode™

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.75
10 - 24 $ 6.15
25 - 99 $ 5.55
100 - 249 $ 5.10
250 - 499 $ 4.65
500 - 749 $ 4.02
750 - 999 $ 3.48
1000 - 9999 $ 3.00

Adjust your quantity during checkout

Texas Instruments TPS53319DQPR

The TPS53318 and TPS53319 devices are D-CAP mode, 8-A or 14-A synchronous switchers with integrated MOSFETs. They are designed for ease of use, low external component count, and space-conscious power systems.

These devices feature accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 22-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5 V to 22 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

These devices are available in 5 mm x 6 mm, 22-pin QFN package and is specified from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00