See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQP | 22

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TPS53355DQPR


1.5V to 15V Input (4.5V to 25V Bias), 30A Synch Step-Down SWIFT™ Converter w/ Eco-mode™

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.94
10 - 24 $ 6.24
25 - 99 $ 5.83
100 - 249 $ 5.23
250 - 499 $ 4.88
500 - 749 $ 4.25
750 - 999 $ 3.68
1000 - 9999 $ 3.60

Adjust your quantity during checkout

Texas Instruments TPS53355DQPR

TPS53355 is a D-CAP mode™, 30-A synchronous switcher with integrated MOSFETs. It is designed for ease of use, low external component count, and space-conscious power systems.

This device features 5 mΩ/2.0 mΩ integrated MOSFETs, accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 15-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5 V to 15 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

The device is available in 5-mm × 6-mm, 22-pin QFN package and is specified from –40°C to 85°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00