TPS53355EVM-743 High-Efficiency, 30-A,Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module angled board image

TPS53355EVM-743

High-Efficiency, 30-A,Synchronous Buck Converter With Eco-mode Control Scheme Evaluation Module

Pricing

Qty Price
+

Features for the TPS53355EVM-743

  • 500-kHz operation
  • Jumpers to select frequency, soft-start time, and FCCM/eco-Mode operation
  • Module supports 8-V to 14-V input

Description for the TPS53355EVM-743

The TPS53355EVM-743 evaluation module provides a fixed 1.5-V output at up to 30 A from a 12-V input bus. The design acheives 89.5% full-load efficiency.

Pricing

Qty Price
+