See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $49.00
 

Adjust your quantity during checkout

TPS53355EVM-864-High-Efficiency (Green), 30A, Synchronous Buck Converter With Eco-mode Evaluation Module

The TPS53355VQPEVM-864 evaluation module (EVM) allows users to evaluate the TPS53355VQP. The TPS53355VQP is a D-CAP™ mode, 30-A synchronous buck converter with integrated MOSFETs. The EVM provides a fixed 1.5-V output at up to 30 A from a 12-V input bus. 
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00