Features for the TPS53513EVM-587
8-Adc, steady-state output current.
J5 for auto-skip and forced CCM selection
J2 for enable function
J6 for LabView connection
J7 for external VDD
Convenient test points for probing critical waveforms
- 8-Adc, steady-state output current.
- J5 for auto-skip and forced CCM selection
- J2 for enable function
- J6 for LabView connection
- J7 for external VDD
- Convenient test points for probing critical waveforms
Description for the TPS53513EVM-587
The TPS53513EVM evaluation module (EVM) allows users to evaluate the TPS53513. The TPS53513 is a D-CAP3™ mode, 8-A synchronous buck converter with integrated MOSFETs. It provides a fixed 1.2-V output at up to 8 A from a 12-V input bus. The TPS53513EVM is designed to demonstrate the TPS53513 in a typical, low-voltage application while providing a number of test points to evaluate the performance of the TPS53513.