Features for the TPS53515EVM-587
- D-CAP3™ control mode for fast transient response and low external component count
- 0.5%, 600-mV reference voltage enables tight output voltage regulation accuracy
Description for the TPS53515EVM-587
The TPS53515EVM-587 is designed to help the user easily evaluate and test the operation and functionality of the TPS53515 buck converter. The EVM converts a 1.5-V to 18-V input voltage to a regulated 1.2-V output voltage that delivers up to 12 A in a 4.5-mm x 3.5-mm QFN package. This board includes jumpers for easy evaluation of the enable and mode selection functions and has test points for convient probing of critical waveforms.