See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSM | 32

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS53626RSMT


2-Phase, D-CAP+™ Step-Down Controller for VR13 CPU VCORE and DDR Memory

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.33
10 - 24 $ 4.81
25 - 99 $ 4.42
100 - 249 $ 3.96
250 - 499 $ 3.66
500 - 749 $ 3.22
750 - 999 $ 2.85
1000 - 9999 $ 2.47

Adjust your quantity during checkout

Texas Instruments TPS53626RSMT

The TPS53626 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM or DCM for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET Power Stage, this total solution delivers exceptionally high speed and low switching loss. The TPS53626 also offers four default modes that configure VCCIO and VMCP settings with one single external resistor to save component count and board space.

The TPS53626 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to 105°C.

For all available packages, see the orderable addendum at the end of the document. View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00