See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

T (-40 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 5.24
10 - 24 $ 4.72
25 - 99 $ 4.40
100 - 249 $ 3.85
250 - 499 $ 3.61
500 - 749 $ 3.07
750 - 999 $ 2.59
1000 - 9999 $ 2.47
  View datasheet for TPS53627RSMT View product folder for TPS53627RSMT

Adjust your quantity during checkout

TPS53627RSMT-2-Phase, D-CAP+™ Step-Down Controller for Intel VR13 CPU VCORE and DDR Memory

The TPS53627 device is a driverless, VR13 SVID compliant, synchronous buck controller. Advanced control features such as D-CAP+ ™architecture with overlapping pulse support undershoot reduction (USR) and overshoot reduction (OSR) to provide fast transient response, lowest output capacitance and high efficiency. The device also supports single-phase operation in CCM and DCM operation for light-load efficiency boost. The device integrates a full set of VR13 I/O features including VR_READY (PGOOD), ALERT and VR_HOT. The SVID interface address allows programming from 00h to 07h. Adjustable control of VOUT slew rate can be programmed as high as 20mV/uS.

Paired with the TI NexFET™ Power Stage, this total solution delivers exceptionally high speed and low switching loss.

The TPS53627 device package is a space saving, thermally enhanced 32-pin VQFN package that operates from –40°C to +105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00