See datasheet for actual packaging/pinout drawings

Package | PIN:

RSM | 32

Temp:

S (-10 to 105)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 8.31
10 - 24 $ 7.48
25 - 99 $ 6.98
100 - 249 $ 6.26
250 - 499 $ 5.84
500 - 749 $ 5.09
750 - 999 $ 4.40
1000 - 9999 $ 4.31
  View datasheet for TPS53632GRSMT View product folder for TPS53632GRSMT

Adjust your quantity during checkout

TPS53632GRSMT-Half-Bridge, D-CAP+ Controller for 48-V GaN DC/DC Converter

The TPS53632G device is a half-bridge PWM controller with D-CAP+ architecture that provides fast transient response, lowest output capacitance and high efficiency in single stage conversion directly from 48-V bus. The TPS53632G device supports the standard I2C Rev 3.0 interface for dynamic control of the output voltage and current monitor telemetry. Paired with TI GaN power stages and drivers, the TPS53632G can switch up to 1 MHz to minimize magnetic component size and reduce overall board space. The LMG5200 GaN power stage is designed specifically for this controller to achieve high frequency and efficiency as high as 92% with 48-V to 1-V conversion.

Other features include adjustable control of output slew rate and voltage positioning. In addition, the TPS53632G device can be used along with other TI discrete power MOSFETs and drivers for silicon-based half bridge solutions. The TPS53632G device is packaged in a space saving, thermally enhanced, 32-pin VQFN package and is rated to operate at a range between –10°C and 105°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00