Features for the TPS53647EVM-710
- VIN: 8 V to 14 V
- VOUT: 1.0 V/120 A
- Supports PMBus programming
- 1 thru 4 phase operation
- 256-BOOT voltage selections with pin-strapping
Description for the TPS53647EVM-710
The TPS53647EVM-710 evaluation module allows users to evaluate the TPS53647 controller. The TPS53647 is a 4-phase, D-CAP+™ step-down buck controller with PMBus interface for powering high current ASICs and FPGAs. The default configuration of this EVM is 4-phase to demonstrate a typical 1-V, 120-A output application, but it can be configured to 3-phase, 2-phase or 1-phase.