See datasheet for actual packaging/pinout drawings


Package | PIN:

RSB | 40


Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)


4+1/3+2 Dual-Channel VR13 D-CAP+™ Step-Down Multiphase Controller With NVM and PMBus

TI Store Price:

1 - 9 $ 10.79
10 - 24 $ 9.73
25 - 99 $ 8.94
100 - 249 $ 8.01
250 - 499 $ 7.40
500 - 749 $ 6.52
750 - 999 $ 5.77
1000 - 9999 $ 5.00

Adjust your quantity during checkout

Texas Instruments TPS53659RSBT

The TPS53659 is a fully VR13 SVID compliant step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET™ power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and good current sharing. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. Adjustable control of VCORE slew rate and voltage positioning round out the Intel® features. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53659 device if offered in a thermally enhanced 40-pin WQFN packaged and is rated to operate from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00