See datasheet for actual packaging/pinout drawings


TPS53667 6-Phase, DCAP+TM Step-Down Buck Controller Evaluation Module with PMBus Interface

TI Store Price:

Unit price: $199.00

Adjust your quantity during checkout

Texas Instruments TPS53667EVM-769

This evaluation module (EVM) allows the user to assess the operating characteristics of the TPS53667 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the included PMBus interface.

The EVM is provided as a 6-phase 1V/180A output converter operating from a nominal 12V supply, using a pin-strapped configuration, to demostrate its use for a high power ASIC design or other similar application. If fewer phases are required for a lower current application, the controller's configuration can be altered to reduce the active number of phases via the PMBus interface and the Fusion Digital Power™ Designer software (available as a download from TI website).

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00