See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $249.00
 

Adjust your quantity during checkout

TPS53681EVM-002-Dual-channel(6+2 or 5+3 phases), D-CAP+ Step-Down, DC-DC Analog with PMBus Interface Evaluation Mod

The TPS53681EVM evaluation module (EVM) allows users to evaluate The TPS53681 controller. The Controller is dual channel(6+2 or 5+3 phases), D-CAP+ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The controller allows programming and monitoring via the PMBus interface. This BMC002-EVM uses the CSD95490, Synchronous Buck NexFET™ Smart Power Stage device as the power stage.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00