See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RSB | 40

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TPS53681RSBT


Dual-Channel 6+2/5+3 D-CAP+TM Multiphase Step-Down Controller with PMBus and NVM

TI Store Price:

 
 
Qty.Price
1 - 9 $ 10.31
10 - 24 $ 9.27
25 - 99 $ 8.66
100 - 249 $ 7.77
250 - 499 $ 7.25
500 - 749 $ 6.31
750 - 999 $ 5.46
1000 - 9999 $ 5.35

Adjust your quantity during checkout

Texas Instruments TPS53681RSBT

The TPS53681 is a multiphase step-down controller with dual channels, built-in non-volatile memory (NVM), and PMBus™ interface, and is fully compatible with TI NexFET ™power stage. Advanced control features such as D-CAP+™ architecture with undershoot reduction (USR) provide fast transient response, low output capacitance, and high efficiency. The device also provides novel phase interleaving strategy and dynamic phase shedding for efficiency improvement at different loads. The device supports fast dynamic voltage transitions with adjustable slew rate. In addition, the device supports the PMBus communication interface for reporting the telemetry of voltage, current, power, temperature, and fault conditions to the systems. All programmable parameters can be configured by the PMBus interface and can be stored in NVM as the new default values to minimize the external component count.

The TPS53681 device is offered in a thermally enhanced 40-pin QFN packaged and is rated to operate from –40°C to 125°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00