See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

RVE | 28

Temp:

I (-40 to 85)

ECO Plan:

Pb-Free (RoHS Exempt)

TPS53915RVET


1.5V to 18V Input (4.5V to 25V Bias), 12-A Synch Step-Down SWIFT™ Converter w/ PMBus™

TI Store Price:

 
 
Qty.Price
1 - 9 $ 6.43
10 - 24 $ 5.78
25 - 99 $ 5.40
100 - 249 $ 4.84
250 - 499 $ 4.52
500 - 749 $ 3.93
750 - 999 $ 3.41
1000 - 9999 $ 3.34

Adjust your quantity during checkout

Texas Instruments TPS53915RVET

The TPS53915 is a small-sized, synchronous buck converter with an adaptive on-time D-CAP3 control mode. The device offers ease-of-use and low external-component count for space-conscious power systems.

This device features high-performance integrated MOSFETs, accurate 0.5% 0.6-V reference, and an integrated boost switch. Competitive features include very-low external-component count, fast load-transient response, auto-skip mode operation, internal soft-start control, and no requirement for compensation. The device also features programmability and fault report via PMBus™ to simplify the power supply design.

A forced continuous conduction mode helps meet tight voltage regulation accuracy requirements for performance DSPs and FPGAs. The TPS53915 is available in a 28-pin QFN package and is specified from –40°C to 85°C ambient temperature.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00