Features for the TPS54010EVM-067
- Separate supply and power stage input voltage terminals
- External compensation for design flexibility
- Greater than 90% efficiency
- 1% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Description for the TPS54010EVM-067
The TPS54010EVM-067 kit allows the designer to evaluate the 14-A TPS54010 synchronous buck DC/DC converter with integrated power MOSFETs. The input voltage range is 3.0 V to 3.6 V and the power stage input is 2.2 V to 4.0 V. The output voltage is adjustable down to 0.9 V (module preset to 1.5 V). Other voltages are possible by changing a resistor divider. The TPS54010 is ideal for regulating the voltage in point of load application from a 2.5/3.3 V bus for high current DSPs, FPGAs, ASICs, and microcontrollers.