See datasheet for actual packaging/pinout drawings


Package | PIN:

RUW | 15


S (-40 to 150)

ECO Plan:

Pb-Free (RoHS Exempt)


4.5V to 17V Input, 10A Synchronous Step-Down SWIFT™ Converter with Out-of-Phase Synchronization

TI Store Price:

1 - 9 $ 6.68
10 - 24 $ 6.03
25 - 99 $ 5.54
100 - 249 $ 4.97
250 - 499 $ 4.58
500 - 749 $ 4.04
750 - 999 $ 3.57
1000 - 9999 $ 3.10

Adjust your quantity during checkout

Texas Instruments TPS54020RUWR

The TPS54020 is a 10-A, 4.5-V to 17-V input SWIFT converter. The innovative 3.5 mm × 3.5 mm HotRod package optimizes high-density step-down designs. The TPS54020 is a full-featured converter.

High efficiency is achieved through the innovative integration and packaging of the high-side and low-side MOSFETs. The TPS54020 operates at continuous current mode (CCM) at higher load conditions, and transitions to Eco-mode while skipping pulses to boost the efficiency at light loads.

Current limiting on both MOSFETs provides device and system protection. Cycle-by-cycle current limiting in the high-side MOSFET protects for overload situations. Low-side MOSFET zero current detection turns off the low-side MOSFET while operating under light loads. Three selectable current-limit thresholds allow a good fit for various applications. A hiccup or cycle-by-cycle overcurrent protection scheme is also selectable.

Thermal shutdown protection disables switching when die temperature exceeds the thermal shutdown trip point and enables switching after the built-in thermal hysteresis and shutdown hiccup time.

The SS pin controls the output voltage start-up ramp and allows for selectable soft-start times. Power supply sequencing is also available by configuring the enable (EN) and the open-drain power-good (PWRGD) pins.

Two TPS54020 devices may be synchronized 180° out-of-phase by using the SYNC_OUT and CLK pins.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00